Transmitting Data Packets
When an address packet with direction Host Write is transmitted successfully , INTFLAG.MB will be set. The I2C host will start transmitting data via the I2C bus by writing to DATA.DATA, and monitor continuously for packet collisions.
If a collision is detected, the I2C host will lose arbitration and STATUS.ARBLOST will be set. If the transmit was successful, the I2C host will receive an ACK bit from the I2C client, and STATUS.RXNACK will be cleared. INTFLAG.MB will be set in both cases, regardless of arbitration outcome.
It is recommended to read STATUS.ARBLOST and handle the arbitration lost condition in the beginning of the I2C Host on Bus interrupt. This can be done as there is no difference between handling address and data packet arbitration.
STATUS.RXNACK must be checked for each data packet transmitted before the next data packet transmission can commence. The I2C host is not allowed to continue transmitting data packets if a NACK is received from the I2C client.