39.7.2.2.1 Byte Write Access
Byte write access supports one byte write signal per byte of the data bus and a single read signal.
Note that the EBI does not allow boot in Byte Write Access mode.
- For 16-bit devices: the EBI provides NWR0 and NWR1 write signals for respectively byte0 (lower byte) and byte1 (upper byte) of a 16-bit bus. One single read signal (NRD) is provided.
Byte Write Access is used to connect 2 x 8-bit devices as a 16-bit memory.