23.7.1.5 Free Running Mode
Free Running Mode causes the FREQM to automatically start a new measurement after each measurement is complete. The Free Running Mode can be disabled by disabling the module, or by setting the Software Reset bit in the Control A register (CTRLA.SWRST = 1).
Important: In
free running mode, when a new measurement starts, the VALUE register will follow the MSR
counter value. It is not recommended to read the VALUE register when the free running
operating mode is enabled.
Note:
- In free running mode, the event detection is disabled. As consequence, all incoming events are ignored and no actions will be triggered inside the FREQM module.
- Writing to CTRLB.START when a measurement is in progress is ignored. The bit is always read zero.