11.1 Embedded Memories
The following are key features of the embedded memories:
- 8 MB, 4 MB, 2 MB in-system self-programmable Flash with:
- Error Correction Code (ECC = Flash, SRAM, TrustRAM, Cache,and TCM)
- Dual bank with Read-While-Write (RWW) support (Live Update)
- Up to 4 KB of Emulated User OTP Memory
- Additional 2 x 80 KB of Boot Flash Memory (2x24 pages)
- 1 MB and 512k SRAM Main Memory with ECC
- Up to 256 KB of Tightly Coupled Memory (TCM) with ECC
- Up to 8 KB additional SRAM
- Can be retained in Backup mode
- Eight 32-bit backup registers