11.2 Physical Memory Map
The high-speed bus is implemented as a bus matrix. All high-speed bus addresses are fixed and are never remapped in any way, even during boot. The 32-bit physical address space is mapped as follows:
| Memory | Start address | Size in KB | ||
|---|---|---|---|---|
| PIC32CZ8xyy | PIC32CZ4xyy | PIC32CZ2xyy | ||
| Embedded Flash | 0x08000000 | 8192 | 4096 | 2048 |
| Embedded SRAM | 0x20000000 | 1024 | 1024 | 512 |
| Peripheral Bridge A | 0x44000000 | 8192 | 8192 | 8192 |
| Peripheral Bridge B | 0x44800000 | 8192 | 8192 | 8192 |
| Peripheral Bridge C | 0x45000000 | 8192 | 8192 | 8192 |
| Peripheral Bridge D | 0x45800000 | 8192 | 8192 | 8192 |
| Peripheral Bridge E | 0x46000000 | 8192 | 8192 | 8192 |
| Peripheral Bridge F | 0x46800000 | 8192 | 8192 | 8192 |
| Independent Peripherals | 0x4F000000 | 16384 | 16384 | 16384 |