44.4 Signal Description

PIN NAME (1,2)SIGNAL TYPEDescription
TCC0_WO0Digital I/OTCC0 channel 0, waveform output
TCC0_WO1Digital I/OTCC0 channel 1, waveform output
TCC0_WO2Digital I/OTCC0 channel 2, waveform output
TCC0_WO3Digital I/OTCC0 channel 3, waveform output
TCC0_WO4Digital I/OTCC0 channel 4, waveform output
TCC0_WO5Digital I/OTCC0 channel 5, waveform output
TCC0_WO6Digital I/OTCC0 channel 6, waveform output
TCC0_WO7Digital I/OTCC0 channel 7, waveform output
TCC1_WO0Digital I/OTCC1 channel 0, waveform output
TCC1_WO1Digital I/OTCC1 channel 1, waveform output
TCC1_WO2Digital I/OTCC1 channel 2, waveform output
TCC1_WO3Digital I/OTCC1 channel 3, waveform output
TCC1_WO4Digital I/OTCC1 channel 4, waveform output
TCC1_WO5Digital I/OTCC1 channel 5, waveform output
TCC1_WO6Digital I/OTCC1 channel 6, waveform output
TCC1_WO7Digital I/OTCC1 channel 7, waveform output
TCC2_WO0Digital I/OTCC2 channel 0, waveform output
TCC2_WO1Digital I/OTCC2 channel 1, waveform output
TCC2_WO2Digital I/OTCC2 channel 2, waveform output
TCC2_WO3Digital I/OTCC2 channel 3, waveform output
TCC2_WO4Digital I/OTCC2 channel 4, waveform output
TCC2_WO5Digital I/OTCC2 channel 5, waveform output
TCC3_WO0Digital I/OTCC3 channel 0, waveform output
TCC3_WO1Digital I/OTCC3 channel 1, waveform output
TCC4_WO0Digital I/OTCC4 channel 0, waveform output
TCC4_WO1Digital I/OTCC4 channel 1, waveform output
TCC5_WO0Digital I/OTCC5 channel 0, waveform output
TCC5_WO1Digital I/OTCC5 channel 1, waveform output
TCC6_WO0Digital I/OTCC6 channel 0, waveform output
TCC6_WO1Digital I/OTCC6 channel 1, waveform output
TCC7_WO0Digital I/OTCC7 channel 0, waveform output
TCC7_WO1Digital I/OTCC7 channel 1, waveform output
TCC8_WO0Digital I/OTCC8 channel 0, waveform output
TCC8_WO1Digital I/OTCC8 channel 1, waveform output
TCC9_WO0Digital I/OTCC9 channel 0, waveform output
TCC9_WO1Digital I/OTCC9 channel 1, waveform output
TCC9_WO2Digital I/OTCC9 channel 2, waveform output
TCC9_WO3Digital I/OTCC9 channel 3, waveform output
TCC9_WO4Digital I/OTCC9 channel 4, waveform output
Note:
  1. Each CC, Capture Compare, channel enabled with Dead Time Insertion (DTI) extension, will require 2 TCC output waveforms.
  2. Refer to the Pinout for details on the pin mapping for this peripheral. One signal can be mapped on several pins.