23.5 Peripheral Dependencies

Peripheral NameFREQM
Base Address0X4406_0000 (Peripheral Bus A)
NVIC IRQ Index:Source 13 : DONE, WINMON
MCLK AXI/APB Clocks Index:Name (1)MCLK.CLKMSK0[13]
GCLK Peripheral Channel Index(2): GCLK_FREQM_MSR3
GCLK Peripheral Channel Index(2): GCLK_FREQM_REF4
PAC Peripheral Identifier (PAC.WRCTRL)10 : INTFLAGA[10], STATUSA[10]
EVSYS Users (EVSYS.USERm)None
EVSYS Generators (EVSYS.CHANNELn)3 : DONE
4 : WINMON
Power DomainVDDREG
Note:
  1. MCLK.CLKMSK{index/32}.MASK[index mod 32].
  2. See GCLK.PCHCTRLm Register, where m = Index.