40.5 Signal Description

SignalNameTypeDescription
SDHCx_SDCDDigital Input

SD Card / SDIO /e.MMC Card Detect

(Requires 10k to 100k external pull-up)

SDHCx_SDCMDDigital I/O

SD Card / SDIO /e.MMC Command/Response Line

(Requires 10k to 100k external pull-up)

SDHCx_SDWPDigital Input

SD Card Connector Write Protect Signal

(Requires 10k to 100k external pull-up)

SDMMC CKDigital OutputSD Card / SDIO /e.MMC Clock Signal
SDHCx_SDDAT[3:0]Digital I/O

SD Card / SDIO /e.MMC data lines

(Requires 10k to 100k external pull-up)

Note:

This product supports up to two, (i.e. x=0,1),SDHC controllers. Refer to the Pinout for details on the pin mapping for this peripheral.