19.5 Peripheral Dependencies
Peripheral name | Base address | NVIC IRQ Index | MCLK AHB/APB Clocks | GCLK Peripheral Channel Index (See GCLK PCHCTRLm Reg.) | PAC Peripheral Identifier Index (See PAC WRCTRL Reg.) | DMA Trigger Source Index (See DMAC CHCTRLBn Reg.) | EVSYS Users (See EVSYS USERn Reg.) | EVSYS Generators (See EVSYS CHANNELn Reg.) | Power Domain |
---|---|---|---|---|---|---|---|---|---|
OSC32KCTRL | 0x44042000 | 10: XOSC32KFAIL 11: XOSC32KRDY | MCLK.CLKMSK0[10] | None | 7: OSC32KCTRL | None | None | 2: XOSC32K_FAIL | AVDD |