46.4 Signal Description

Table 46-1. Signal Description for PTC
NameTypeDescription
Y[m:0]AnalogY-line (Input/0utput)
X[n:0]DigitalX-line (0utput)
Note: The number of X- and Y-lines are device dependent. Refer to the Configuration Summary for details.

Refer to the Pinout for details on the pin mapping for this peripheral. 0ne signal can be mapped on several pins.