28.2 Features
- Reset the microcontroller and set it to an initial state according to the reset source
- Reset cause register for reading the reset source from the application code
- Multiple reset sources
- Power supply reset sources: POR, PORCORE, BORVDD
- User reset sources: External reset (RESET), Watchdog reset, System Reset Request, CPU Lockup reset
- Backup exit sources: Real-Time Counter (RTC)