5.3 144-pin TFBGA Thin Fine Pitch Ball Grid Array

PIC32CZ8110CA80144

PIC32CZ8110CA90144

PIC32CZ4010CA80144

PIC32CZ4010CA90144

PIC32CZ2051CA80144

PIC32CZ2051CA90144

Table 5-3. 144-pin TFBGA Thin Fine Pitch Ball Grid Array
PINPriority

Function

MUXEN=0 MUXEN =1
PMUX Values
00010305060708090A0B0D0F
RTC security

tamper

input loop(s)

PortEIC /

EIC_EXTINT(n)

ADC /

CMP

SERCOM(n)TCC WO(n)MLBCAN(n) /

SQI(n)

SDMMCSPI_IXS /

SWCLK,

SWDIO,

SWO, TRACE_CLK,

TRACE_DATA[3:0]

ETH / GMACOnly 2

alternate

ETH

signals

GCLKPTC
A2-PD11EIC_EXTINT11-SERCOM2_PAD0TCC2_WO1----GMAC_GRX0---
A3-PD10EIC_EXTINT10--TCC2_WO0----GMAC_GRX1---
A4-PD7EIC_EXTINT7--TCC7_WO1MLBCLK---GMAC_GRX2---
A5-PD21EIC_EXTINT6-------GMAC_GRX5-GCLK_IO7-
A6-PD4EIC_EXTINT4-SERCOM3_PAD1TCC9_WO0---SPI_IXS0_SCKGMAC_GTX2---
A7-PD15EIC_EXTINT0-------GMAC_GTX6---
A8-PD2EIC_EXTINT2--TCC9_WO4---SPI_IXS0_FSYNCGMAC_GTXER---
A9- PD1EIC_EXTINT1---------XIN / GCLK_IO3-
A10-PD0EIC_EXTINT0---------XOUT / GCLK_IO2-
A11-USBID0------------
A12-VUSB3V3_0------------
A13-VBUS0------------
B1-PA1EIC_EXTINT1-------GMAC_GTX0---
B2-PD12EIC_EXTINT12-SERCOM2_PAD1TCC2_WO2----GMAC_GREFCKGMAC_GRXCK --
B3-PD9EIC_EXTINT9---MLBDATCAN1_TX--GMAC_GCRS---
B4-PD8EIC_EXTINT8--TCC7_WO0MLBSIGCAN1_RX--GMAC_GCOL---
B5-VDDREG------------
B6-PD17EIC_EXTINT2-------GMAC_GTX4---
B7-PD16EIC_EXTINT1-------GMAC_GTX5---
B8-PC17EIC_EXTINT1-SERCOM1_PAD3----TDIGMAC_TSUCOMP---
B9-PD13EIC_EXTINT14--TCC4_WO1-CAN3_TX------
B10-RESET-------RESET----
B11-USBRBIAS0------------
B12-Vss------------
B13-D0-------------
B14-D0+------------
C1-PA2EIC_EXTINT2--TCC2_WO5----GMAC_GTXEN---
C2-PA0EIC_EXTINT0-------GMAC_GTX1---
C13-PC14EIC_EXTINT14-SERCOM3_PAD2TCC8_WO0--SDHC0_SDWP-----
C14-PC29EIC_EXTINT13--TCC4_WO0-CAN3_RX------
D1-PA3EIC_EXTINT3-SERCOM2_PAD3TCC2_WO4----GMAC_GMDC---
D2-PA4EIC_EXTINT4-SERCOM2_PAD2TCC2_WO3----GMAC_GMDIO---
D5-PD6EIC_EXTINT6-SERCOM3_PAD3TCC9_WO2---SPI_IXS0_MCLKGMAC_GRX3---
D6-PD19EIC_EXTINT4-------GMAC_GRX6-GCLK_IO5-
D9-PD3EIC_EXTINT3-SERCOM3_PAD0TCC9_WO3---SPI_IXS0_SDIGMAC_GTX3---
D10-PD14EIC_EXTINT15-------GMAC_GTX7---
D13-VSS------------
D14-VDDIO------------
E1-PA5EIC_EXTINT4--TCC3_WO0----GMAC_GRXDV / GMAC_GCRS_DV---
E2-PA6EIC_EXTINT6--TCC3_WO1----GMAC_GRXER---
E4-PA22EIC_EXTINT6--TCC7_WO0----GMAC_TSUCOMP---
E5-PD20EIC_EXTINT5-------GMAC_GRX4-GCLK_IO6-
E6-PD5EIC_EXTINT5-SERCOM3_PAD2TCC9_WO1---SPI_IXS0_SDOGMAC_TXCKGMAC_GTXCK--
E7-VDDIO------------
E8-PD18EIC_EXTINT3-------GMAC_GRX7-GCLK_IO4-
E9-PC18EIC_EXTINT2-SERCOM1_PAD2----TMS / SWDIO----
E10-VDDREG------------
E11-PC15EIC_EXTINT15-SERCOM3_PAD3TCC8_WO1-SQI0_CS1SDHC0_SDCD-----
E13-PC20EIC_NMI-SERCOM1_PAD0TCC9_WO5-CAN0_TX-TCK / SWCLK--GCLK_IO0-
E14-PC19EIC_EXTINT3-SERCOM1_PAD1--CAN0_RX-TDO / SWO--GCLK_IO1-
F1-PA8EIC_EXTINT8ADC3_AIN2----------
F2-PA7EIC_EXTINT7ADC3_AIN3----------
F4-PA23EIC_EXTINT7--TCC7_WO1--------
F5-PA21EIC_EXTINT5-------GMAC_TXCK---
F6-VDDIO------------
F7-VSS------------
F8-VDDIO------------
F9-VSSREG------------
F10-PC13EIC_EXTINT13-SERCOM3_PAD1TCC4_WO1-SQI0_CS0SDHC0_SDCMD-----
F11-PC12EIC_EXTINT12-SERCOM3_PAD0--SQI0_D3SDHC0_SDDAT3-----
F13-PC27EIC_EXTINT11-SERCOM5_PAD2---------
F14-PC28EIC_EXTINT12-SERCOM5_PAD3---------
G1-PA25EIC_EXTINT9ADC3_AIN4----------
G2-PA24EIC_EXTINT8ADC3_AIN5----------
G5-VDDIO------------
G6-VSS------------
G7-VSS------------
G8-VSS------------
G9-VDDIO------------
G10-PC26EIC_EXTINT10-SERCOM5_PAD1--CAN2_TX------
G13-PC10EIC_EXTINT10-SERCOM2_PAD2TCC6_WO0-SQI0_D1SDHC0_SDDAT1-----
G14-PC11EIC_EXTINT11-SERCOM2_PAD3TCC6_WO1-SQI0_D2SDHC0_SDDAT2-----
H1-PA10EIC_EXTINT10ADC3_AIN0----------
H2-PA9EIC_EXTINT9ADC3_AIN1--MB_TCK-------
H5RTC_OUT3PB3EIC_EXTINT3ADC0_AIN0----------
H6-VDDIO------------
H7-VSS------------
H8-VSS------------
H9-VSS------------
H10-VDDIO------------
H13-PC25EIC_EXTINT9-SERCOM5_PAD0--CAN2_RX------
H14-PC9EIC_EXTINT9-SERCOM2_PAD1TCC5_WO1-SQI0_D0SDHC0_SDDAT0-----
J1-PA27EIC_EXTINT11ADC2_AIN4----------
J2-PA26EIC_EXTINT10ADC2_AIN5----------
J4RTC_IN4PB1EIC_EXTINT1ADC0_AIN2 / AC_AIN0----------
J5RTC_OUT5PB18EIC_EXTINT2ADC0_AIN6----------
J6-VSS------------
J7-VDDIO------------
J8-VSS------------
J9-VDDIO------------
J10-PC24EIC_EXTINT8-SERCOM4_PAD3TCC5_WO1--------
J11-PC23EIC_EXTINT7-SERCOM4_PAD2TCC5_WO0--------
J13-PC7EIC_EXTINT7AC_CMP0SERCOM1_PAD3TCC0_WO7-CAN1_TX------
J14-PC6EIC_EXTINT6AC_CMP1SERCOM1_PAD2TCC0_WO6-CAN1_RX------
K1-PA11EIC_EXTINT11ADC2_AIN3----------
K2-PA12EIC_EXTINT12ADC2_AIN2----------
K4RTC_OUT2PB2EIC_EXTINT2ADC_VREFH / ADC0_AIN1----------
K5RTC_IN5PB19EIC_EXTINT3ADC0_AIN7----------
K6-PB6EIC_EXTINT6----------PTCXY11
K7-VSS------------
K8-VDDIO------------
K9RTC_IN0PB9EIC_EXTINT9----------PTCXY8
K10-PC8EIC_EXTINT8-SERCOM2_PAD0TCC5_WO0-SQI0_CLKSDHC0_SDCK-----
K11-PC22EIC_EXTINT6-SERCOM4_PAD1TCC6_WO1--------
K13-PC21EIC_EXTINT5-SERCOM4_PAD0TCC6_WO0--------
K14-PC5EIC_EXTINT5-SERCOM1_PAD1TCC0_WO5-CAN0_TX--GMAC_TSUCOMP---
L1-PA13EIC_EXTINT13ADC2_AIN1----------
L2-PA14EIC_EXTINT14ADC2_AIN0----------
L5-PB20EIC_EXTINT4ADC0_AIN8----------
L6RTC_OUT6PB21EIC_EXTINT5----------PTCXY17
L9RTC_IN2PB10EIC_EXTINT10--TCC1_WO0-------PTCXY7
L10RTC_IN3PB11EIC_EXTINT11--TCC1_WO1-------PTCXY6
L13-PC4EIC_EXTINT4-SERCOM1_PAD0TCC0_WO4-CAN0_RX-SPI_IXS0_MCLK----
L14-PC2EIC_EXTINT1-SERCOM0_PAD2TCC0_WO2---SPI_IXS0_SDI--GCLK_IO6PTC_EIC0
M1-PA28EIC_EXTINT12ADC1_AIN5----------
M2-PA29EIC_EXTINT13ADC1_AIN4----------
M13-PC3EIC_EXTINT3-SERCOM0_PAD3TCC0_WO3---SPI_IXS0_SDO--GCLK_IO7PTC_EIC1
M14-PC1EIC_EXTINT1-SERCOM0_PAD1TCC0_WO1---SPI_IXS0_SCK--GCLK_IO5-
N1-PA17EIC_EXTINT1ADC1_AIN1----------
N2-PA18EIC_EXTINT2ADC1_AIN0----------
N3-PA16EIC_EXTINT0ADC1_AIN2----------
N4RTC_OUT1PB0EIC_EXTINT0ADC0_AIN3 / AC_AIN1----------
N5-AVDD------------
N6-PB5EIC_EXTINT5---------XIN32-
N7RTC_OUT7PB23EIC_EXTINT7----------PTCXY15
N8RTC_IN1PB8EIC_EXTINT8----------PTCXY9
N9-VDDREG------------
N10RTC_OUT4PB26EIC_EXTINT10----------PTCXY12
N11-PB13EIC_EXTINT13--TCC1_WO3---TRACE_CLK---PTCXY4
N12-PB15EIC_EXTINT15--TCC1_WO5---TRACE_DATA2---PTCXY2
N13-PB17EIC_EXTINT1--TCC1_WO7---TRACE_DATA0---PTCCP / PTCXY0
N14-PC0EIC_EXTINT0-SERCOM0_PAD0TCC0_WO0---SPI_IXS0_FSYNC--GCLK_IO4-
P2-PA20EIC_EXTINT4ADC0_AIN4 / AC_AIN2----------
P3-PA15EIC_EXTINT15ADC1_AIN3----------
P4-PA19EIC_EXTINT3ADC0_AIN5 / AC_AIN3----------
P5-AVSS------------
P6-PB4EIC_EXTINT4---------XOUT32-
P7RTC_IN6PB22EIC_EXTINT6----------PTCXY16
P8RTC_OUT0PB7EIC_EXTINT7----------PTCXY10
P9RTC_IN7PB24EIC_EXTINT8----------PTCXY14
P10-PB25EIC_EXTINT9----------PTCXY13
P11-PB12EIC_EXTINT12--TCC1_WO2-------PTCXY5
P12-PB14EIC_EXTINT14--TCC1_WO4---TRACE_DATA3---PTCXY3
P13-PB16EIC_EXTINT0--TCC1_WO6---TRACE_DATA1---PTCCM / PTCXY1
Note: Items in BOLD are 5.5V Tolerant pin(s).