13.7.2.3 APP_OP_STATE_T
C
typedef enum { APP_STATE_TX_SUCCESS, APP_STATE_TX_IN_PROGRESS, APP_STATE_TX_FAILURE, APP_STATE_TX_ACK, APP_STATE_TX_NO_ACK, APP_STATE_RX_SUCCESS, APP_CCA_CHANNEL_ACCESS_SUCCESS, APP_CCA_CHANNEL_ACCESS_FAILURE, APP_ED_SCAN_INIT, APP_ED_SCAN_IN_PROGRESS, APP_PIB_ATTR_SET_SUCCESS, APP_PIB_ATTR_SET_FAILURE, APP_PIB_ATTR_OUT_OF_RANGE, APP_TIMER_START, APP_TIMER_IN_PROGRESS, APP_TIMER_EXPIRED, APP_TIMER_STOPPED, }APP_OP_STATE_T;
Description
The definition of different application Operating States.
Field Documentation
Enumerator | Description |
---|---|
APP_STATE_TX_SUCCESS, APP_STATE_TX_IN_PROGRESS, APP_STATE_TX_FAILURE, APP_STATE_TX_ACK, APP_STATE_TX_NO_ACK, APP_STATE_RX_SUCCESS | Packet Transmit States |
APP_ED_SCAN_INIT, APP_ED_SCAN_IN_PROGRESS | ED Scan States |
APP_CCA_CHANNEL_ACCESS_SUCCESS, APP_CCA_CHANNEL_ACCESS_FAILURE, | CCA result Status |
APP_PIB_ATTR_SET_SUCCESS, APP_PIB_ATTR_SET_FAILURE, APP_PIB_ATTR_OUT_OF_RANGE | PIB Attribute Set Status using PHY_PibSetAPI |
APP_TIMER_START, APP_TIMER_IN_PROGRESS, APP_TIMER_EXPIRED, APP_TIMER_STOPPED | APP Timer Status if used |