13.7.2.2 APP_TEST_Mode_T
C
typedef enum APP_TEST_MODE_T { PER_TEST_MODE, PERIOD_TEST_MODE, CONT_TEST_MODE, PROM_TEST_MODE, THROUGHPUT_TEST_MODE, }APP_TEST_MODE_T;
Description
The definition of different application Test modes. Please refer Operating Modes of application and Command Table section for more details.
Enumerator | Description |
---|---|
PER_TEST_MODE | PER TEST MODE |
PERIOD_TEST_MODE | PERIOD TEST MODE |
CONT_TEST_MODE | CONT TEST MODE |
PROM_TEST_MODE | PROM TEST MODE |
THROUGHPUT_TEST_MODE | THROUGHPUT TEST MODE |