3.5.3 SPI - Timing Characteristics
A clarification regarding the SPI clock has been made in Table 36-19. SPI - Timing Characteristics. Functional changes are shown in bold.
Table 36-19. SPI - Timing Characteristics
| Symbol | Description | Condition | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| fSCK | SCK clock frequency | Master | - | - | 10 | MHz |
| tSCK | SCK period | Master | 100 | - | - | ns |
| tSCKW | SCK high/low width | Master | - | 0.5 × tSCK | - | ns |
| tSCKR | SCK rise time | Master | - | 2.7 | - | ns |
| tSCKF | SCK fall time | Master | - | 2.7 | - | ns |
| tMIS | MISO setup to SCK | Master | - | 10 | - | ns |
| tMIH | MISO hold after SCK | Master | - | 10 | - | ns |
| tMOS | MOSI setup to SCK | Master | - | 0.5 × tSCK | - | ns |
| tMOH | MOSI hold after SCK | Master | - | 1.0 | - | ns |
| fSSCK | Slave SCK clock frequency | Slave | - | - | 5 | MHz |
| tSSCK | Slave SCK Period | Slave | 6 × tCLK_PER | - | - | ns |
| tSSCKW | SCK high/low width | Slave | 3 × tCLK_PER | - | - | ns |
| tSSCKR | SCK rise time | Slave | - | - | 1600 | ns |
| tSSCKF | SCK fall time | Slave | - | - | 1600 | ns |
| tSIS | MOSI setup to SCK | Slave | 0.0 | - | - | ns |
| tSIH | MOSI hold after SCK | Slave | 3 x tCLK_PER | - | - | ns |
| tSSS | SS setup to SCK | Slave | - | tCLK_PER | - | ns |
| tSSH | SS hold after SCK | Slave | - | tCLK_PER | - | ns |
| tSOS | MISO setup to SCK | Slave | - | 8.0 | - | ns |
| tSOH | MISO hold after SCK | Slave | - | 13 | - | ns |
| tSOSS | MISO setup after SS low | Slave | - | 11 | - | ns |
| tSOSH | MISO hold after SS low | Slave | - | 8.0 | - | ns |