2.2.2 Write Operation Lost if Consecutive Writes to Specific Address Spaces

An ST/STD/STS instruction to address > = 64 followed by an ST/STD instruction to address < 64 or SLPCTRL.CTRLA register will cause loss of the last write.

Work Around

To avoid loss of write operation, use one of the following workarounds depending on address space:
  • Insert an NOP instruction before writing to address < 64, or use the OUT instruction instead of ST/STD
  • Insert an NOP instruction before writing to SLPCTRL.CTRLA register

Affected Silicon Revisions

Rev. BRev. C
XX