1 Quick References

1.1 Referenced Documentation

For further details, refer to the following:

1.2 Hardware Prerequisites

  • PIC32 BZ6 Curiosity Board (EV31U42A)
  • USB Type-C® cable
  • Li-ion Polymer Battery – 4.2V for battery-powered application
  • Bluetooth®-enabled Smartphone:
    • Android™ device
    • iOS® – iPhone®
  • QT7 Xplained Pro Extension Kit (ATQT7-XPRO)
  • LAN8720A PHY Daughter Board (AC320004-3)
  • ATA6571 Click Board™ (MIKROE-4381)
  • 332 LCD Adapter Graphics Card (AC42G34A)

1.4 Acronyms and Abbreviations

Table 1-1. Acronyms and Abbreviations
Acronyms and AbbreviationsDescription
ADCAnalog-to-Digital Converter
BOMBill of Material
CANController Area Network
CTSClear To Send
DBGDebug
DNPDo Not Populate
GPIOGeneral-Purpose Input Output
ICDIn-Circuit Debugger
I2CInter-Integrated Circuit
IoTInternet of Things
LEDLight Emitting Diode
LCCLow-Cost Controllers
LDOLow-Dropout
MCUMicrocontroller
NCNot Connected
OOBOut-of-Box
PPSPeripheral Pin Select
PTAPacket Traffic Arbitration
PTCPeripheral Touch Controller
PKOBPICkit™ On-Board
PCBPrinted Circuit Board
PWMPulse-Width Modulation
QEIQuadrature Encoder Interface
QSPIQuad Serial Peripheral Interface
RTCCReal-Time Clock and Calendar
RTSRequest To Send
RXReceiver
RMIIReduced Media-Independent Interface
SCLSerial Clock
SDASerial Data
SPISerial Peripheral Interface
SWDSerial Wire Debug
SMDSurface Mount Device
SoCSystem-on-Chip
TXTransmitter
UVLOUnder Voltage Lockout
UARTUniversal Asynchronous Receiver-Transmitter
USBUniversal Serial Bus
XPROXplained Pro
WPWrite Protect