3 Hardware

This chapter describes the hardware features of the PIC32 BZ6 Curiosity Board.

Figure 3-1. PIC32 BZ6 Curiosity Board Block Diagram
Note:
  1. Using Microchip’s total system solution, which includes complementary devices, software drivers and reference designs, is highly recommended to ensure the proven performance of the PIC32 BZ6 Curiosity Boards. For more details, go to support.microchip.com or contact your local Microchip Sales office.
  2. To use all the features on the PIC32 BZ6 Curiosity Board, some peripheral pins serve multiple functions, and some peripherals have overlapping use cases. For more details, refer to the Peripheral Interface Compatibility Matrix table in the PIC32CX BZ6 and PIC32WM BZ6 Application Developer’s Guide.
  3. For more details on Bill of Materials (BOM) and design package, refer to the Hardware Design Documentation Package available at EV31U42A.
Table 3-1. Microchip Components Used in PIC32 BZ6 Curiosity Board
S.No.DesignatorManufacturer Part NumberDescription
1Q202, Q502TN2106K1-GMicrochip analog MOSFET N-CH TN2106 60V 280 mA 360 mW 2.5R SOT23-3
2U800MCP9700AT-E/TTMicrochip analog temperature sensor –40°C to +150°C MCP9700AT-E/TT SOT-23-3
3J700PIC32WM-BZ6204UE-IWireless Module Bluetooth® Low Energy/IEEE® 802.15.4 PIC32WM-BZ6204UE-I, with U.FL connector for external antenna
4U801SST26VF064B-104I/MFMicrochip serial Flash SST26VF064B-104I/MF WDFN-8
5U40124LC256T-E/STMicrochip memory serial EEPROM 256k I2C 24LC256T-E/ST TSSOP-8
6U201, U204MCP1727T-ADJE/MFMicrochip analog LDO 0.8-5V MCP1727TADJE/MF DFN-8
7U202MCP73871-2CCI/MLMicrochip analog battery charger MCP73871-2CCI/ML QFN-20
8U100USB2512B-I/M2Microchip interface USB 2.0 hub controller USB2512B-I/M2 SQFN-36
9U101MCP2200-I/MQMicrochip interface USB UART MCP2200- I/MQ QFN-20
10U200MIC2042-1YTSMicrochip analog power switch 5.5V 3A MIC2042-1YTS TSSOP-14
11U300ATSAME70N21B-CNTMicrochip MCU 32-BIT 300 MHz 2 MB 384K x 8 ATSAME70N21B-CNT TFBGA-100
12Y401DSC6011HI1B-012.0000Microchip CMOS oscillator 12 MHz DSC6011HI1B-012.0000 SMD VFLGA-4
13Y101DSC6011HI1B-024.0000Microchip CMOS oscillator 24 MHz DSC6011HI1B-024.0000 SMD VFLGA-4
14IC200MIC94325YMT-TRMicrochip analog Low Drop-Out (LDO) ADJ MIC94325YMT-TR TDFN-6
15U102MIC2005A-1YM5-TRMicrochip analog power switch 5.5V, 500 mA MIC2005A-1YM5-TR SOT-23-5
16U203MIC33153YHJ-TRMicrochip analog switcher buck 0.6-3.6V MIC33153YHJ-TR VFDFN-14