4 PIC32 BZ6 Curiosity Board Out-of-Box Demo
The ble_sensor demo application is pre-programmed on the Curiosity Board.
The Microchip Bluetooth Data (MBD) smartphone application has the capability to scan for Bluetooth® Low Energy advertisements from the PIC32WM BZ6204 Module and establish a connection. The scan operation monitors the temperature sensor and the status of the green LED of the RGB LED (D800) (ON/OFF). Establishing a Bluetooth low energy connection with the PIC32WM BZ6204 Module enables users to control the status and brightness of the green LED of the RGB LED (D800).
For more details of the Out-of-Box (OOB) demo source code and demo guide, refer to the Pre-Programmed Demo Software.