2.4 Connectors on Board

The fully-featured SAM9X60-Curiosity board integrates multiple peripherals and interface connectors, as shown in the following figure.

Figure 2-1. SAM9X60-Curiosity Connectors
Table 2-4. SAM9X60-Curiosity Board Interface Connectors
ConnectorInterfaces to
J1USB 2.0 Micro-B (USB-A)
J3μSD-CARD connector
J5SD Card / Radio module connector
J6Ethernet 10/100 RJ45 (port 1)
J7Dual CAN (DNP)
J8mikroBUS connector
J9Raspberry Pi GPIO connector (DNP)
J10AStacked USB Type-A (USB-B)
J10BStacked USB Type-A (USB-C)
J11FTDI connector (UART debugger)
J12JTAG connector (DNP)
J13LCD connector
J14RX connector (Debug/CAN0)
J15TX connector (Debug/CAN0)