2.3 Power Sources

One option is available to power up the SAM9X60-Curiosity board:

  • Powering through the USB Micro-B connector on the USBA port (J1)
Table 2-3. Electrical Characteristics
Electrical ParametersValue
Input voltage5 VDC
Maximum input voltage (limits)6 VDC
Maximum 3.3 VDC current300 mA
CAUTION: The SAM9X60-Curiosity board runs at a 3.3V voltage level logic. The maximum voltage that the I/O pins can tolerate is 3.3V. Providing higher voltages (e.g., 5V) to an I/O pin could damage the board.