2.2 Evaluation Kit Specifications

Table 2-2. Evaluation Kit Specifications
CharacteristicSpecification
Board IdentificationSAM9X60-Curiosity
Board Supply VoltageUSB powered
TemperatureOperating: –40°C to +85°C
Relative Humidity0 to 90% (non-condensing)
Main board dimensions115 mm × 85 mm x 17.1 mm
RoHS StatusRoHS 3 Compliant
China RoHS StatusEFUP50
REACH StatusREACH Compliant