3.4.6 mikroBUS Interface

The SAM9X60-Curiosity hosts a mikroBUS socket (J8). The mikroBUS standard defines the main board sockets and add-on boards used for interfacing the microprocessor with integrated modules having a proprietary pin configuration. For details, refer to the mikroBUS documentation on web page.

Figure 3-20. mikroBUS Interface
Table 3-13. mikroBUS Connector J8 Pin Assignment
FunctionPIOMbus SignalPin #Pin #Mbus SignalPIOFunction
AnalogPB14AN116PWMPB13Pulse Width Modulated
ResetPB25 o PD16RST215INTPB18Interrupt
SPI Chip SelectPA8CS314RXPC1UART receive (output from mikroBus into SAM)
SPI ClockPA23SCK413TXPC0UART transmit (input from SAM into mikroBus)
SPI MISOPA21MISO512SCLPA1TWI clock
SPI MOSIPA22MOSI611SDAPA0TWI data
VDD_3.3V 7105V_VDD
Ground_GND89GND_Ground