3.3.3 Serial EEPROM with Unique MAC Address
The SAM9X60-Curiosity board embeds one Microchip 24AA025E48 serial EEPROM. The 24AA025E48 features 2048 bits of serial Electrically-Erasable Programmable Read-Only Memory (EEPROM) organized as 256 words of eight bits each and is accessed via an I2C-compatible (2-wire) serial interface. In addition, the 24AA025E48 incorporates an easy and inexpensive method to obtain a globally unique MAC or EUI address (EUI-48™). For more information about the 24AA025E48, refer to the product web page.
The EUI-48 addresses can be assigned as the actual physical address of a system hardware device or node, or they can be assigned to a software instance. These addresses are factory-programmed by Microchip and are unique. They are permanently write-protected in an extended memory block located outside the standard 2-Kbit memory array.
| PIO | Signal Name | Shared PIO | Signal Description |
|---|---|---|---|
| PA0 | EEPROM_TWD_PA0 | TWI and SPI | TWI data |
| PA1 | EEPROM_TWCK_PA1 | TWI and SPI | TWI clock |
In the SAM9X60-Curiosity usage context, the EEPROM device is used as a “software label” to store board information such as chip type, manufacturer name and production date, using the last two 16-byte blocks in memory. The information contained in these blocks should not be modified.