3.3 Ultrasonic Transceiver
The ultrasonic ceramic transceiver can be used for transmitting or receiving ultrasonic waves. It is manufactured by MULTICOMP with part number MCUSD16A40S12RO. See the table below for technical parameters.
| Parameters | Value |
|---|---|
| Center frequency | 40kHz ±1kHz |
| Output sound pressure at 40kHz | Min.110dB, while 0dB = 0.0002μbar |
| Sensitivity at 40kHz | Min.-65dB/V/μbar |
| Capacitance | 2,500pF, ±25% at 1kHz |
| Directivity | 50° |
| Operating temperature range | -35°C to +85°C |
| Detectable range | 0.7 to 18m |