16 Example Command Line Installations
This section shows typical command line installations for Windows and Linux. In the Linux examples, <x.xx>-<xxxxx>=version-build number.
- Normal Windows Installation:
setup_asm_x64.exe /s /v"/qb /lv* c:\pmc.log"
- Install to Specific Location on
Windows:
setup_asm_x64.exe /s /v"/qb INSTALLDIR=\"C:\Program Files\Adaptec\maxView Storage Manager\""
setup_asm_x64.exe /s /v"/qb INSTALLDIR=\"C:\Program Files\Adaptec\maxView Storage Manager\""
- Install Specific Feature on
Windows:
setup_asm_x64.exe /s /v"/qb ADDLOCAL=ARCCONF /lv* c:\pmc.log"
- Normal Linux Installation:
./StorMan-<x.xx>-<xxxxx>.x86_64.bin --silent
- Linux Software
Upgrade:
./StorMan-<x.xx>-<xxxxx>.x86_64.bin --upgrade
- Linux uninstallation
(removal):
rpm –e StorMan