For basic instructions for adding remote systems with the wizard, see Logging into Remote Systems
from the Local System. Once you add a system in the wizard, it automatically appears
in the Enterprise View each time you start maxView Storage Manager. You can work with a remote
system's controllers, disk drives, and logical drives as if they were part of your local
system.
Note:
The wizard adds all selected systems to the Enterprise view even if login fails on some
systems. For those systems, try running the wizard again with different login credentials.