12.3.2 Locating Physical Disks in an Array or Logical Drive
To locate all physical disks in an array or logical drive:
- In the Enterprise View, open the Arrays and Logical Devices tree for a controller, then select an array or logical drive.
-
On the ribbon, in the Array group or Logical Device group (shown
below), click Locate.
The Locate Logical Device window opens and displays a list of the physical disks associated with the array or logical drive. -
Select the timeout period (1 hour, 4 hours, 24 hours), then click
Locate.
The LEDs on the disk drives begin to blink. -
Click Cancel to close the Locate
window.
The LEDs continue to blink for the duration of the timeout period.
- Click Stop to stop blinking the drives immediately.