5.6.1 Create Logical Device
On Existing Array
Create logical device operation on an existing array will be blocked when the target Array has the following status:
| Array Status | Create Array Allowed/Not Allowed |
|---|---|
| One or more logical drives undergoing or failed SED qualification | Creation not allowed |
On New Array
The following table lists the physical device SED security status and SED qualification status, based on which the SED drives must be included in the new Array creation.
| SED Security Status | SED Qualification Status | Create Array Allowed/Not Allowed |
|---|---|---|
| Locked | Not Applicable | Creation not allowed |
Not Applicable | Failed Locking Enabled | Creation allowed |
Not Applicable | Failed Range Length Set | Creation allowed |