Introduction
Microchip’s SmartSFP+ is a system-level optical transceiver solution built with the smallest form factor and the lowest power PolarFire FPGA. The SmartSFP+ module combines the flexibility and advantage of data processing and complex data handling operations in a single FPGA device within the module. It saves processing overhead in communication protocols as the data is processed by upper layers running within the module. The SmartSFP+ module supports in-application programming (IAP) which retains its flexibility even after its deployment in end products.
- Supports an LC-type connector.
- Supports multi-mode optical fiber.
- Supports data rates upto 10 Gbps.
- Works with 850 nm and 1310 nm wavelengths.
- Supports FTTH, CPRI, Fiber Channel, Ethernet (10GBASE-R) with SyncE capability.
- PolarFire 200T FPGA with two SerDes lanes supporting data rates upto 12.7 Gbps.
- Optical interface comprising of the ROSA and TOSA modules which can support data rates upto 10 Gbps.
- MAX 3798 Laser Driver and Limiting Amplifier.
- 32 MB SPI Flash.
- Edge connector which is a part of the electrical interface.
- Data loopback within the SmartSFP+ module through its optical interface.
- Data loopback from the SmartSFP+ module to the PolarFire Evaluation Kit through the electrical interface.
- IAP on the SmartSFP+ module initiated by the PolarFire Evaluation Kit.