3 Demo Requirements
The following table lists the hardware and software required for running the demo.
| Requirement | Description |
|---|---|
| Hardware and Accessories | |
| |
| USB A to mini-B cable (two cables) |
Required for the following:
|
| External FlashPro6 Programmer | Required for programming the PolarFire MPF200T device on the SmartSFP+ Module. |
| Power adapters (two adapters) |
12V, 5A |
|
Host PC |
A host PC with USB port. |
| Utility Software | |
|
SMART SFP+ IAP GUI |
Application used for initiating IAP request to PolarFire Evaluation Kit which writes the IAP bitstream to the SPI Flash on the PolarFire SmartSFP+ module. |