2 SPI Programming Images
The following .spi programming images are generated and exported for programming
external SPI Flash of IAP Initiator.
| Image Name | Version | Silicon Signature | Image Index | Start Address in SPI Flash |
|---|---|---|---|---|
| GOLDEN | 0 | N/A | 0 | 0x00000400 |
| IAP_IMAGE | 2 | 0x12345678 | 2 | 0x00A00000 |
Important:
- The GOLDEN image cannot contain any security or silicon signature information. The GOLDEN image is generated from <$download_directory>\mpf_an4568_v2022p1_df\Libero_Projects\IAP_Target\iap_target_o.prjx.
- The IAP image is generated from <$download_directory>\mpf_an4568_v2022p1_df\Libero_Projects\IAP_Target\iap_target_c\iap_target_c.prjx.