29.5 CLB Outputs
The BLE outputs are internally routed to other peripherals, such as Timer1 (see table below). These outputs are also presented back into each BLE as a possible input. BLE outputs may also be routed to external pins using PPS.
| Peripheral | Function |
|---|---|
| ADC | ADC Auto-Conversion Trigger Source |
| CCP | CCP Capture Source |
| TMR0 | TMR0 Clock Input |
| TMR1 | TMR1 Clock Input |
| TMR1 Gate Source | |
| TMR2 | TMR2 Clock Input |
| TMR2 External Reset Source |