29.1 CLB Module Enable
The CLB module is enabled using the CLB Enable (EN) bit.
The CLB module requires all inputs, outputs, interrupts, clock selection, and Look-Up Tables (LUT) to be configured before enabling the module. Module configuration can be completed through the Configuration Interface. The configuration values for the CLB are to be preloaded into the PFM and the NVM scanner transfers the values from the PFM into the CLB configuration registers. Once the Scanner completes the loading of all registers, the EN bit can be set, enabling the module.