29.3 Dedicated 3-Bit Counter
Most hardware-based state machine designs require a counter as part of the design. The CLB module provides a dedicated 3-bit hardware counter. The counter is enabled via the Configuration Interface.
The Counter Stop and Counter Reset selections are configurable through the Configuration Interface. The Counter can be stopped or reset by any of the 32 BLE outputs (see below), and is clocked by the output of the CLB clock divider (BLE_clk) (see the CLB Clock Selection section).
Each bit of the counter is available as an input to each of the BLEs. The Counter[nx] Output Selection Latches determine which count bit is connected to the respective BLE Input 'n' Latches, and are programmable through the Configuration Interface.