23.10.5 TxCLKCON
| Name: | TxCLKCON |
| Offset: | 0x0390 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CS[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – CS[4:0] Timer Clock Source Selection
| CS | Clock Source |
|---|---|
11111-10100 | Reserved |
10011 | CLB_BLE[10] |
10010 | CLB_BLE[9] |
10001 | CLB_BLE[8] |
10000 | CLB_BLE[7] |
01111 | CLC4_OUT |
01110 | CLC3_OUT |
01101 | CLC2_OUT |
01100 | CLC1_OUT |
01011-01001 | Reserved |
01000 | EXTOSC |
00111 | Reserved |
00110 | MFINTOSC (32 kHz) |
00101 | MFINTOSC (500 kHz) |
00100 | LFINTOSC |
00011 | HFINTOSC |
00010 | FOSC |
00001 | FOSC/4 |
00000 | Pin selected by T2INPPS |