23.10.6 TxRST
| Name: | TxRST |
| Offset: | 0x0391 |
Timer External Reset Signal Selection Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RSEL[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – RSEL[4:0] External Reset Source Selection
| RSEL | Reset Source |
|---|---|
11111 | Reserved |
11110 | PWM2_OUT |
11101 | PWM1_OUT |
11100 | CLB_BLE[14] |
11011 | CLB_BLE[13] |
11010 | CLB_BLE[12] |
11001 | CLB_BLE[11] |
11000 | CLB_BLE[10] |
10111 | CLB_BLE[9] |
10110 | CLB_BLE[8] |
10101 | CLB_BLE[7] |
10100 | CLC4_OUT |
10011 | CLC3_OUT |
10010 | CLC2_OUT |
10001 | CLC1_OUT |
10000 | Reserved |
01111 | C2_OUT |
01110 | C1_OUT |
01101-00110 | Reserved |
00101 | CCP2_OUT |
00100 | CCP1_OUT |
00011-00001 | Reserved |
00000 | Pin selected by T2INPPS |