1.2.1 Power Supply
The RNBD451 Add On Board can be powered using any of the following sources depending on the use case scenario:
- USB supplies power to the RNBD451 Add On Board using a USB Type-C cable connected to the USB Type-C Connector (J7). The module and the peripherals are powered by 3.3V generated from the on-board 3.3V linear regulator.
- The RNBD451 module and the peripherals are powered by 3.3V at J3, the mikroBUS interface when plugged into a host board.
Power selection between USB power supply or the 3.3V from the mikroBUS interface is done by mounting a jumper cap JP1 on J2.
|
3.3V generated from USB Power Supply |
3.3V from mikroBUS interface |
|---|---|
To measure the current consumed by the RNBD451PE module alone, remove R6 and connect an ammeter across it.