3.2.7 RNBD Basic Data Exchange PIN Settings:
- AVR128DA48 MCC Configuration -
Basic Data Exchange Example.
Set Device Selection to RNBD as shown in below image
Make sure Sample Example Toggle button was Enabled
Expand Reference Examples and Select Basic Data Exchange
Note:
- Basic Data Exchange Application uses only one instance USART0 for data transfer
- Important:
- USART0 RxD/TxD Uncheck Start High and Pull-up checkboxes.
- Change Rx/Tx ISC (Input/Sense configuration) from Interrupt Disabled but
input buffer enabled to Sense Both Edges as shown below.
Configuration for AVR Basic Data Exchange was completed click here for code generation steps.