4 Document Revision History
| Revision | Date | Section | Description |
|---|---|---|---|
| A | 06/2021 | Document | Initial Revision |
Note: Microchip is aware that some terminologies used in the technical documents and
existing software codes of this product are outdated and unsuitable. This document
may use these new terminologies, which may or may not reflect on the source codes,
software GUIs, and the documents referenced within this document. The following
table shows the relevant terminology changes made in this document.
| Old Terminology | New Terminology | Description |
|---|---|---|
| Slave | Client | UWB Device – Register Description is updated with the new terminology. |