1.5.2.2 SAMD20 Xplained Pro
The following figure shows the SAMD20 Xplained Pro board connected to PL460-EK expansion board.
PL460-EK is connected to XPRO Interface connector (EXT1) of SAMD20 Xplained Pro. A 15V DC jack must be plugged into PL460-EK in order to supply the power for PLC transmission. For additional information about PL460-EK, refer to its user guide.
The USB connector of SAMD20 Xplained Pro can be used to:
- See Application information messages on Console. UART baud-rate is configured at 115200 bps (it cannot be higher due to hardware limitations on this board).
- Flash/debug the SAMD20 device with the on-board EDBG debugger
For additional information about SAMD20 Xplained Pro, refer to its user guide.