6.4.1 Power-on Reset on AVDD
POR monitors AVDD. It is always activated and monitors voltage at start-up and also during all the Sleep modes. If AVDD goes below the threshold voltage, the entire chip is reset.
POR monitors AVDD. It is always activated and monitors voltage at start-up and also during all the Sleep modes. If AVDD goes below the threshold voltage, the entire chip is reset.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.