21.5 Peripheral Dependencies
| Peripheral Name | Base Address | IRQ Line | AHB Clock | APB Clock | Generic Clock | PAC | Events | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Index | Enabled at Reset | Index | Enabled at Reset | Index | Index | Prot at Reset | User | Generator | SleepWalking | |||
| SERCOM0 | 0x42000800 | 7 | 2 | N |
13: CORE 12:SLOW | 2 | N | Y | ||||
| SERCOM1 | 0x42000C00 | 8 | 3 | N |
14:CORE 12: SLOW | 3 | N | Y | ||||
| SERCOM2 | 0x42001000 | 9 | 4 | N |
15:CORE 12: SLOW | 4 | N | Y | ||||
| SERCOM3 | 0x42001400 | 10 | 5 | N |
16:CORE 12: SLOW | 5 | N | Y | ||||
| SERCOM4 | 0x42001800 | 11 | 6 | N |
17:CORE 12: SLOW | 6 | N | Y | ||||
| SERCOM5 | 0x42001C00 | 12 | 7 | N |
18:CORE 12: SLOW | 7 | N | Y | ||||