14.6.7 Digital Frequency Locked Loop (DFLL48M) Operation
The DFLL48M can operate in both Open-Loop mode and Closed-Loop mode. In Closed-Loop mode, a low-frequency clock with high accuracy can be used as the reference clock to get high accuracy on the output clock (CLK_DFLL48M).
The DFLL48M can be used as a source for the
generic clock generators, as described in the GCLK – Generic Clock Controller.
Note: DFLL ONDEMAND bit in DFLLCTRL register must be set to zero before
configuring the DFLL module.