28.5.2 Power Management
The AC will continue to operate in any sleep mode where the selected source clock is running. The AC’s interrupts can be used to wake-up the device from Standby Sleep mode. Events connected to the Event System can trigger other operations in the system without exiting Standby Sleep mode.