13.5.2.8.2 STANDBY Mode
The STANDBY mode allows achieving very low-power consumption.
In this mode, all clocks are stopped except those which are kept running if requested by a running module or have the ONDEMAND bit set to zero. For example, the RTC can operate in STANDBY mode. In this case, its generic clock clock source will also be enabled.
The regulator and the RAM operate in Low-Power mode and the RAM content is retained.
A SLEEPONEXIT feature is also available.
- Entering STANDBY mode: This mode is
entered by executing the
WFIinstruction with the SCR.SLEEPDEEP bit of the CPU is written to 1. - Exiting STANDBY mode: Any peripheral able to generate an asynchronous interrupt can wake-up the system. For example, a module running on a generic clock can trigger an interrupt. When the enabled asynchronous wake-up event occurs and the system is woken up, the device will either execute the Interrupt Service Routine or continue the normal program execution according to the Priority Mask Register (PRIMASK) configuration of the CPU.
Note: The SYSTICK interrupt must be disabled before entering standby and
re-enabled after entering standby.