30.2 Feature
The following are key features of the PTC module:
- Low-Power, High-Sensitivity,
Environmentally Robust Capacitive Touch Buttons, Sliders, and Wheels
- Down to 8 μA with 200 ms scan rate
- Supports Wake-up on Touch from standby Sleep mode
- Supports Mutual Capacitance and Self
Capacitance Sensing
- Up to 16 buttons in self-capacitance mode
- Up to 256 buttons in mutual-capacitance mode
- One Pin per Electrode – No External Components
- Load Compensating Charge Sensing
- Parasitic capacitance compensation and adjustable gain for superior sensitivity
- Zero Drift Over the Temperature and AVDD
Range
- Auto calibration and recalibration of sensors
- Single-shot Charge Measurement
- Hardware Noise Filtering and Noise Signal Desynchronization for High Conducted Immunity
- Selectable channel change delay allows choosing the settling time on a new channel, as required
- Acquisition-start triggered by command or through auto-triggering feature
- Low CPU utilization through interrupt on acquisition-complete