33.1 Package Drawings
Note: For current package drawings,
refer to the Microchip Packaging Specification, which is available at
http://www.microchip.com/packaging.
Note: For QFN packages with an
exposed die attach pad: The exposed die attach pad is not connected
electrically inside the device. It is recommenced to attach (solder) the
exposed pad to a matching perimeter landing beneath the package punctuated
with vias to the ground layer.