Can provide a pure asynchronous,
resynchronized, or synchronous path
59
Event Generators
14 Event
Users
Configurable Edge Detector
Peripherals can be Event Generators,
Event Users, or both
SleepWalking and interrupt for
operation in sleep modes
Software Event Generation
Each Event User can choose which channel
to respond to, and several Event Users can share the same channel and therefore answer
to the same event
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.