13.5.1.2 Reset Controller
The Reset Controller collects the various Reset sources and generates a Reset for the device. The device contains a Power-on-Reset (POR) detector, which keeps the system Reset until power is stable. This eliminates the need for external Reset circuitry to ensure stable operation when powering up the device.